??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
208
Shaft Size
1-1/2 Inch
Part No.
131813
Description
P2B-SXR-108
Lubrication Feature
RE-LUBE
Weight
5.3 lbs
A
2.12 Inch
B
7.25 Inch
C
1.93 Inch
Dmin
5.18 Inch
Dmax
5.88 Inch
Bolt Diameter
1/2 Inch
G
0.91 Inch
H
0.93 Inch
J
4.19 Inch
L
2.38 Inch
M
2.13 Inch
R
0.75 Inch
S
1.37 Inch
U
3.26 Inch
V
6.52 Inch
W
0.69 Inch
X
0.12 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.